1EDN7116G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeNon-isolated
-
Output Current2 A
-
Output Current (Sink)2 A
-
Output Current (Source)2 A
-
PackagePG-VSON-10
-
QualificationIndustrial
-
Turn Off Propagation Delay55 ns
-
Turn On Propagation Delay55 ns
-
Voltage Class200 V
| Recommended | ||
|
OPN
|
1EDN7116GXTMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Multi-level switching technology
- 2×80W peak output power
- +4V to +26V PVDD
- 2.0, 2.1, 4.0, 1.0 configurations
- 4th order feedback error control
- 160mW Idle power dissipation
- 80% efficiency at 2W power
- 91% efficiency at full Power
- 110dB SNR, AW, 1% THD+N level
- 140µV output integrated noise (A-w)
- 0.007% THD+N at high output levels
- I2C with selectable addresses